Page top

MD Series

Autonomous Mobile Robots

MD Series

A mobile robot for heavy-duty transport up to 900 kg. Self-mapping and safe autonomous navigation. Available in 650 kg and 900 kg models.

Made for Industry

As an industry leading provider of robotics and automation systems, Omron mobile robots are deployed in thousands of applications across multiple industries.

MD Series Features 1

Flexible Functionality

OMRON’s mobile robot solutions provide best-in-class versatility and can perform a wide variety of material handling tasks. We’re also scalable, so we can grow along with your business and automation needs.
The MD-650 boasts a class-leading top speed of 2.2 meters/second. Leveraging advanced battery and charging technologies, the MD-650 provides eight hours of runtime with a charging time of less than 30 minutes for a industry-best 16:1 uptime ratio.

MD Series Features 2

Product Features

MD Series Features 3

Dynamic Intelligent Safety

Omron mobile robots feature an innovative 360° safety system as well an optional 180° patented vertical scanners. The intelligent safety system dynamically shifts between 70+ safety zones and patterns based on speed and rotation.
The dynamic intelligent safety benefits users with increased safety performance, increased speed, and reduced false speed reduction or stops.

Integrated safety system includes:

· OMRON NX-SL5 safety controller
· Avoids static and moving obstacles
· Redundant safety motion control
· Expandable safety-rated system for additional I/O, scanners, and sensors
· Designed for compliance with ISO 3691-4

MD Series Features 5

OMRON Mobile Solution

OMRON supplies more than robots. We deliver a full ecosystem of automation technology to provide the best solution from one source. Fleet Operations Workspace is the software platform that puts you in complete control of your mobile robot workforce, improving productivity, throughput, and traceability.

MD Series Features 6

Industrial Automation Solution

You need more than a piece of advanced hardware equipment; you need an autonomous material transport system flexible enough to evolve with changing needs. The Omron full family of automation technology fills in your entire production line.

As the leader in industrial automation, Omron offers products that help manufacturers fulfill the needs of mass customization, and address issues related to rising labor costs and labor shortages.
Along with mobile robots, Omron provides a variety of automation equipment and devices that range from control components and vision sensors to controllers and servomotors, as well as an array of safety devices and fixed robots.

MD Series Features 8