| Item | Details | ||
|---|---|---|---|
| Model | MD-650 | MD-900 | |
| Weight (no battery or accessories) | 220 kg | ||
| Envi-
ronment |
Ambient Temperature | 5 to 40°C | |
| Storage Temperature | -20 to 60°C | ||
| Ambient Humidity | 5% to 95% (non-condensing) | ||
| Operating Environment | Indoor usage only, no corrosive or explosive gas or liquid | ||
| Dust / Smoke | Accumulated dust smaller than 37 μm cannot exceed 1.5 mL / m2 in the
operating environment. Avoid operating in areas with smoke. |
||
| Altitude | 2000 m maximum | ||
| Pollution Degree | 2 | ||
| Ingress Protection Class *1 | IP22 (IP10 for charging pads) | ||
| Enclosure Rating | Type 2 | ||
| Atmospheric | Non-hazardous environments (no explosive gas and oil mist). | ||
| Cleanroom Rating *2 | ISO 4 / Class 10 | ||
| Floor
Conditions |
Floor Requirements | No water, oil, or dirt | |
| Minimum Floor Flatness | FF25 (ACI 117 standard) | ||
| Minimum Floor Levelness | FL25 (ACI 117 standard) | ||
| Maximum Step Traversal
(speed limited *3) |
10 mm / 15 mm | ||
| Maximum Gap Traversal *4 | 20 mm / 30 mm | ||
| Maximum Slope | Max. 5° / 8.75% incline | ||
| Minimum Floor
Compressive Strength |
7.2 MPa | 9.4 MPa | |
| Minimum Coefficient of
Friction |
Flat surfaces: 0,6; Inclined surfaces: 0.8 | ||
| Navigation | Routing | Autonomous routing by localizing with Safety Laser Scanners, based on
environment mapping. |
|
| Environmental Map-
Making Method |
Scan by driving the AMR through the environment and uploading the scan
data to the MobilePlanner. |
||
| Low Lasers | Two Low Lasers are provided to detect obstacles below the scanning plane
of the Safety Laser Scanners. |
||
| Supplementary Laser
Scanners (Optional) |
Two optional, Supplementary Laser Scanners can be added for object
detection in the vertical plane |
||
| Visual Indicators | Light discs are located on the sides of the AMR. Light strips are located on
the front and back of the AMR. Additional indicators can be added. |
||
| Maximum Payload Capacity | 650 kg | 900 kg | |
| Mobility | Run Time *5 | 10 h (no payload); 8 h (full payload) | |
| Swing Radius | 729 mm | ||
| Turn Radius | 0 mm | ||
| Maximum Translational
Speed (forward and reverse) |
2200 mm/s | 1800 mm/s | |
| Maximum Translational
Acceleration |
900 mm/s2 | ||
| Maximum Translational
Deceleration |
1300 mm/s2 | ||
| Maximum Rotational
Speed *6 |
60 °/s | ||
| Maximum Rotational
Acceleration |
100 °/s2 | ||
| Maximum Rotational
Deceleration |
150 °/s2 | ||
| Maximum Moment of
Inertia |
250 kg-m2 | 300 kg-m2 | |
| Stop Position Repeatability
(Single AMR) *7 |
To a position: ±55 mm, ±2°
To standard target: ±25 mm, ±2° With HAPS: ±8 mm, ±0.5° With CAPS: ±4 mm, ±0.4° |
||
| Stop Position Repeatability
(Fleet) *7 |
To a position: ±75 mm, ±2°
To standard target: ±35 mm, ±2° With HAPS: ±10 mm, ±0.5° With CAPS: ±16 mm, ±0.5° |
||
| Drive
Wheels |
Materials | Steel wheels with ESD tread | |
| Passive
Casters |
Materials | Cast iron wheels with polyurethane tread | |
| Auxiliary
Power |
Unregulated | 40 to 57 VDC (51.2 VDC nominal); 40 A fused | |
| Regulated | 23 to 25 VDC; 0.7 A fused | ||
| Standards | AMR | EN ISO 12100, EN ISO 13849-1, EN 60204-1, EN ISO 10218-1,
EN 61326-3-1, EN 61326-1, EN 12895, EN ISO 3691-4, CAN/UL 3100, CAN/CSA-Z434, KS C 9610-6-2, KS C 9610-6-4, ANSI RIA 15.08 |
|
| Battery | ANSI/CAN/UL/ULC 2271, UN 38.3 | ||
| Charging Station | EN 61204-7, EN 62477-1, UL1012, CAN/CSA C22.2.107.2 | ||
| Wireless | IEEE 802.11 a/b/g | ||
| Certification
Markings |
AMR | cTUVus, KC | |
| Battery | cTUVus, CE | ||
| Power Supply Box and
Docking Target |
cTUVus | ||
| Signal
Interfaces |
Wireless | Fleet communication and other maintenance functions | |
| RJ-45 Ports | Four ports for connections to internal devices | ||
| Digital I/O | Eight PNP / sourcing inputs; Eight PNP / sourcing outputs | ||
| Safety | Emergency stop and protective signals, alternate safety zone switching, and
no-motion output |
||
| Lights | Connects user-supplied visual signal devices | ||
| Buzzer | Connects user-supplied audible signal devices | ||
| Safety
Features |
Safety Laser Scanners | Two Safety Laser Scanners are included to provide a 360° detection area
around the AMR. The scanning plane is positioned 175 mm above the floor. Lasers are rated as Class 1M, eye-safe, per IEC 60825-1 and 21 CFR 1040.10 and 1040.11. |
|
| Safety Laser Scanner
Zone Sets |
A pair of safety-rated alternate safety zone inputs can toggle the Safety Laser
Scanner zones between a default configuration or an alternate configuration. |
||
| E-STOP Buttons | Five E-STOP buttons are located on the AMR (sides and Operator Panel).
Additional E-STOP buttons can be added to the payload structure. |
||
| Audible Indicators | Two speakers are included. Additional buzzers can be added. | ||
| Emergency Stop | Stops the AMR and requires user intervention to resume operation. | ||
| Protective Stop | Stops the AMR temporarily and automatically resumes operation when
safety conditions are met. |
||
| Operator
Panel |
Display | 127 mm diagonal LCD | |
| Controls | • E-STOP button
• ON/OFF buttons • Brake release button • Pendant port • Keyed Mode Selection Switch |
||