Page top

HD Series

Autonomous Mobile Robots

HD Series

A mobile robot for ultra-heavy transport up to 1500 kg. Self-mapping and safe autonomous navigation. Available in a single 1500 kg model.

MADE FOR INDUSTRY

With the largest install base in the world, OMRON mobile robots are deployed in thousands of applications across multiple industries.

HD Series Features 1
HD Series Features 2

FLEXIBLE FUNCTIONALITY

OMRON’s mobile solutions are extremely versatile and can be adapted to perform a wide variety of tasks and applications. We’re also scalable, so we can grow with your business.

Grow Your Business

− Modify layouts to optimize production

Adapt to Changing Environments

− Assembly stations
− Clean rooms
− Order fulfillment
− Loading docks
− Stock rooms

HD Series Features 5

OMRON MOBILE SOLUTION

Robots are built for performance. OMRON’s mobile robots handle the performance of simple transport, delivery, and routing chores so your employees can perform higher-value jobs.

OMRON supplies more than robots. We deliver a full ecosystem of automation technology to provide the best solution from one source. Welcome to Fleet Operations Workspace (FLOW).

Fleet Operations Workspace puts you in complete control, improving productivity, throughput, and traceability.

HD Series Features 6

OMRON INDUSTRIAL AUTOMATION SOLUTION

You need more than a piece of advanced hardware equipment; you need an autonomous material transport system flexible enough to evolve with changing needs. The OMRON full family of automation technology fills in your entire production line.

As the leader in industrial automation, OMRON offers products that help manufacturers fulfill the needs of mass customization, and address issues related to rising labor costs and labor shortages.

Along with mobile robots, OMRON provides a variety of automation equipment and devices that range from control components and vision sensors to controllers and servomotors, as well as an array of safety devices and fixed robots.

HD Series Features 7

EASY INSTALL

OMRON mobile robots are easy to get up and running, requiring no construction such as the installation of magnets, and minimal programming. In addition, our software integrates with your other systems so you can get the solution up and running in minimal time.

− No construction required
− Easy integration with MES, ERP, and WMS
− Enhanced security to comply with IT systems
− Autonomous navigation doesn’t require preset routes, magnets, or beacons
− Automatic software updates across fleet while maintaining continuous work flow

HD Series Features 8

SAFE BY DESIGN

OMRON mobile robots are fundamentally built to serve human workers.

Designed to meet the industry’s latest requirements, our mobile robots interact with people to promote a collaborative, safe working environment. Safety lasers and sonar allow our robots to detect obstacles in their path and prevent collisions.

Safety Features

− Avoids static and moving obstacles
− Additional E-stops easily added
− Complies with ISO EN1525 and ANSI B56.5 safety standards

HD Series Features 10