| Type | HAPS | Including Charging Station, Pendant, and Top Plate | Ordering Code |
|---|---|---|---|
| HD-1500 | No | No | 37483-00000 |
| Yes | 37483-10004 | ||
| Double | No | 37483-00200 | |
| Yes | 37483-10204 |
Autonomous Mobile Robots
last update: October 19, 2026
| Type | HAPS | Including Charging Station, Pendant, and Top Plate | Ordering Code |
|---|---|---|---|
| HD-1500 | No | No | 37483-00000 |
| Yes | 37483-10004 | ||
| Double | No | 37483-00200 | |
| Yes | 37483-10204 |
Note:
1. All AMRs in a fleet must have the same version of the FLOW Core software installed. Other considerations must be made when adding AMRs to a fleet. Contact your local OMRON representative for more information.
2. The battery for the HD-1500 must be ordered separately (68330-000). Before ordering lithium-ion batteries, please verify local shipping regulations to ensure compliance with applicable laws and restrictions.
| Item | Description |
|---|---|
| Labels | Lifting, warning and product labels |
| USB drive | Contains digital product documentation and software for operating the AMR |
| Printed Documentation | Printed safety, unpacking and declaration documentation |
| Lift Kit | Includes straps and hardware for lifting the AMR |
| Item | Details | Ordering Code | |
|---|---|---|---|
|
Supplementary Laser
Scanner Kit |
Includes 2 Supplementary Laser Scanners,
mounting kit, cables and hardware |
68945-030 | |
|
Supplementary Laser Scanner
Extension Cable, Communication |
One cable, 1 m length | 22115-000F | |
| One cable, 2 m length | 22117-000F | ||
|
Supplementary Laser Scanner
Extension Cable, Power |
One cable, 1 m length | 22800-000F | |
| One cable, 2 m length | 22802-000F | ||
| Mobile I/O Box | Used with a Fleet Manager to summon an AMR to a
goal or control connected devices with I/O |
23419-802 | |
| Mobile I/O Box Power Supply | Recommended for purchase with the Mobile I/O Box | 23419-812 | |
| Top Plate Kit | Upper plate kit of the AMR, includes: access panel cover
and cover seal, load plate, hardware and label |
68950-000 | |
| Pendant | Handheld, external input device for manually driving
an AMR, typically used for map creation |
68940-000L | |
|
Charging
Station |
Power Supply Box | Supplies power to the Docking Target or battery for
charging purposes. |
73990-000 |
| Docking Target | A fixed object connected to the Power Supply Box
that the AMR docks to for autonomous charging. |
68910-000 | |
| Battery *1 | Removable and rechargeable power source for the AMR. | 68330-000 | |
| Wireless Antenna Extension Kit | Includes two dipole antennas, two 2 m coaxial cables
and two 0.6 m coaxial cables. |
68955-000 | |
|
High Accuracy Positioning
System (HAPS), Single Sensor |
AMR Alignment using magnetic floor tape. Includes
single HAPS sensor kit, hardware, and magnetic tape (25 mm wide, 49 m long) |
68925-010 | |
|
High Accuracy Positioning
System (HAPS), Double Sensor |
AMR Alignment using magnetic floor tape. Includes
double HAPS sensor kit (two sensors), hardware, and magnetic tape (25 mm wide, 49 m long) |
68925-020 | |
|
High Accuracy Positioning
System (HAPS) Magnetic Tape |
25 mm wide magnetic tape (South top side, 49 m roll). | 14925-000 | |
*1. Before ordering lithium-ion batteries, please verify local shipping regulations to ensure compliance with applicable laws and restrictions.
| Product Name | Applicable
For |
Configuration | Ordering Code |
|---|---|---|---|
| Fleet Operations Workspace
Core Fleet Manager License, 3 Year |
Virtual
Fleet Manager |
Initial entitlement for a 3 year renewable FLOW Core
license. Replace [][] with 05, 10, 15, 20, 25, 30, 50 to indicate the number of AMRs licensed to connect. Replace [][] with 50 for 31 or more AMRs. |
30271-1[][] *1 |
| Fleet Operations Workspace
Core Fleet Upgrade |
Entitlement for a fleet connection limit increase by one
additional AMR (used for existing installations). |
30271-001 | |
| Fleet Operations Workspace
Core Renewal |
Entitlement for a 1 year renewal of the FLOW Core
license.Replace [][] with 05, 10, 15, 20, 25, 30, 50 to indicate the number of AMRs licensed to connect. Replace [][] with 50 for 31 or more AMRs. |
30271-2[][] | |
| Unified Fleet License | Provides access to the Unified Fleet Object feature
for tracking the position of external moving equipment (such as carts, forklifts, and third party AGVs) and integrating them into OMRON Fleet Manager logic. Also provides access to advanced TrafficLight sector functions. |
30271-601 | |
| Fleet Operations Workspace
iQ License (FLOW iQ) |
Entitlement for a 1 year renewable FLOW iQ license. | 30271-701 | |
| Entitlement for a 3 year renewable FLOW iQ license. | 30271-703 | ||
| Cell Alignment Positioning
System (CAPS) License |
AMR | AMR Alignment using software-defined target.
Entitlement for a perpetual CAPS license. |
20271-805 |
| Cycle Time Optimization License | Enables reduced cycle times with fewer stops and path caching.
Entitlement for a perpetual Cycle Time Optimization license. |
20271-905 |
*1. After expiration of a FLOW Core Fleet Manager license, all Virtual Fleet Manager functionality will continue to operate without requiring subscription renewals. An active subscription is required for software upgrades and to access subsequent software releases, including bug fixes, feature upgrades and performance improvements.
Note: To upgrade to the latest version of the FLOW Core software, contact your local OMRON representative.
last update: October 19, 2026