Page top

NX-CT[][][][]

NX-series High-speed Counter Unit

NX-CT[][][][]

High-speed counter unit ideal for edge control, achieving high-speed response and high-resolution performance

High-speed, high-precision control maximizing added value on the production sites

NX-CT features the Counter Comparison function with detection within 1 μs. It achieves high-speed, high-precision control through lightning-fast edge control, which processes signals instantly within the unit. It can reduce waste and loss on production sites caused by control delays, and contribute to production environments that can maximize added value.

Reducing overfill through correction for delays and fluctuations

Outputting a valve close signal at the timing of the count value reaching the target value often causes overfilling, as there is a delay until the valve closes completely.
NX-CT features the Advance Time setting that outputs the signal earlier by the delay time. It also monitors the filling speed internally and adjusts the closing time to prevent overfilling or underfilling caused by flow rate fluctuations.

NX-CT[][][][] Features 2

Inspection without slowing down conveyor speed or causing false positive

During inline inspection, variations in conveyor speed prevent capturing an image so that it fits into the camera’s field of view, requiring workpieces to pause or slow down.
NX-CT’s Advance Time setting compensates for vision sensor delays and adjusts output timing in real time, ensuring correct positioning for image capture. This enables both high speed and high inspection quality.

NX-CT[][][][] Features 3

Supporting function

Target Comparison and Output with detection within 1 μs

NX-CT[][][][] Features 5

Cyclic-Mode Counter Log for collecting real-time fluctuation information [Patent pending]*1

NX-CT[][][][] Features 6

Advance Time to adjust the output timing by correcting for the response delays and the fluctuations [Patent pending]*1

NX-CT[][][][] Features 7

Note: Although the above describes filling volume control, it also works for other applications including nonstop image inspection.
*1. As of January 2026, patent applications are pending in Japan.

Reducing false positives/negatives with pass/fail determination by capturing data for even fast-moving workpieces

Transferring workpieces at shorter cycles than the PLC (several ms) generally overwrites the dimensional log and causes missing measurement data, preventing thorough pass/fail determination. NX-CT can capture external inputs at shorter cycles than the PLC and use the latch log mode to record up to 4,096 count values, ensuring acquisition of complete data utilized for pass/fail determination and improvement.

NX-CT[][][][] Features 8

Supporting function

Latch-Mode Counter Log for detecting fast-moving workpieces without compromising accuracy

NX-CT[][][][] Features 10

Reducing unnecessary design man-hours, equipment space, and costs

During DC motor shipping inspection, operational testing needs to be performed by simulating actual usage conditions. NX-CT features PWM Output for enabling/disabling output and making the duty cycle setting in 0.1% increments.
No special PWM output device is required to perform the inspection. This contributes to reduced design man-hours, space saving, and cost reduction.

NX-CT[][][][] Features 11

Supporting function

PWM Output without the need for an output unit

NX-CT[][][][] Features 13

Four functions enabling high-speed, high-precision control

NX-CT[][][][] Features 14
NX-CT[][][][] Features 15

Two functions supporting stable operation and flexible line configuration

Space-saving, low-cost multi-channel input counter (switchable between three-phase (Phase A/Phase B/Phase Z) × 2 channels and single-phase × 6 channels) [Patented]

NX-CT[][][][] Features 16
NX-CT[][][][] Features 17