| Product
name |
Specification | Model | |||||
|---|---|---|---|---|---|---|---|
| Number of
channels *1 |
Number of
external inputs |
Number of
external outputs |
Maximum
response frequency *2 |
I/O refreshing
method |
Input
method |
||
| High-speed
Counter Unit |
2 (NPN) | 6 (NPN) | 6 (NPN) | 1 MHz | • Free-Run
refreshing • Synchronous I/O refreshing • Task period prioritized refreshing |
5 V/24 V
voltage input |
NX-CT2120 |
| 2 (PNP) | 6 (PNP) | 6 (PNP) | NX-CT2220 | ||||
| 2 | 6 (NPN) | 6 (NPN) | 4 MHz | RS-422
Line receiver input |
NX-CT2320 | ||
| 2 | 6 (PNP) | 6 (PNP) | NX-CT2420 | ||||