Page top

GD Series

IO-Link Master Unit

GD Series

Empowering engineers by simplifying sensor communication

IO-Link Master Unit

Appearance Field network Device connector Model
3962_lu_1_1 EtherNet/IP
Modbus/TCP
CC-Link IE Field Basic
Spring clamp terminal block GD-ILM16C-MLP
3962_lu_1_2 EtherNet/IP
Modbus/TCP
CC-Link IE Field Basic
e-CON socket GD-ILM16E-MLP
3962_lu_1_3 CC-Link IE Field *
CC-Link IE TSN
Spring clamp terminal block GD-ILM16C-CLI
3962_lu_1_4 CC-Link IE Field *
CC-Link IE TSN
e-CON socket GD-ILM16E-CLI

* When using CC-Link IE Field, the support software cannot be connected. To connect the e support software, please switch to CC-Link IE TSN.
For details, please refer to the manual.

Spare Parts

Appearance Name Applicable Unit Model
3962_lu_2_1 Power Connector GD-ILM16[]-[][][] GD-ILM16-XV
3962_lu_2_2 IO Connector GD-ILM16C-[][][] GD-ILM16C-XP

To use support software Wave Inspire Hub connect the IO-Link master unit to your PC.
Wave Inspire Hub can be downloaded for free from the URL below.
https://www.ia.omron.com/gd_tool/

Wave Inspire Hub is a setup support tool. Please note the following before use.
(1) OMRON assumes no responsibility for damage caused by any malfunctioning of this software, whether directly or indirectly, or caused by the effects of such malfunctioning.
(2) OMRON assumes no responsibility for any damage incurred by the customer due to use of this software.

Recommended EtherNet/IP Communications Cables

For EtherNet/IP, required specification for the communications cables varies depending on the baud rate. For 100BASE-TX/10BASE-T, use a straight or cross STP (shielded twisted-pair) cable of category 5 or higher.

Cable with Connectors

Item Recommended
manufacturer
Cable
length
(m)
Model
Wire gauge and
number of pairs:
AWG26, 4-pair cable
Cable sheath
material: PUR
Cable with Connectors
on Both Ends (RJ45/RJ45)
Standard RJ45 plugs *1
Cable color: Yellow *2
EtherNet/IP (10BASE/100BASE)
3962_lu_3_1
OMRON 0.3 XS6W-6PUR8SS30CM-YF
0.5 XS6W-6PUR8SS50CM-YF
1 XS6W-6PUR8SS100CM-YF
2 XS6W-6PUR8SS200CM-YF
3 XS6W-6PUR8SS300CM-YF
5 XS6W-6PUR8SS500CM-YF
Cable with Connectors
on Both Ends (RJ45/RJ45)
Rugged RJ45 plugs *1
Cable color: Light blue
EtherNet/IP (10BASE/100BASE)
3962_lu_3_2
0.3 XS5W-T421-AMD-K
0.5 XS5W-T421-BMD-K
1 XS5W-T421-CMD-K
2 XS5W-T421-DMD-K
5 XS5W-T421-GMD-K
10 XS5W-T421-JMD-K

*1. Cables with standard RJ45 plugs are available in the following lengths: 0.2 m, 0.3 m, 0.5 m, 1 m, 1.5 m, 2 m, 3 m, 5 m, 7.5 m, 10 m, 15 m, 20 m.
Cables with rugged RJ45 plugs are available in the following lengths: 0.3 m, 0.5 m, 1 m, 2 m, 3 m, 5 m, 10 m, 15 m.
For details, refer to the Industrial Ethernet Connectors Catalog (Cat. No. G019).
*2. Cable colors are available in yellow, green, and blue.

Cables/Connectors

Item Recommended
manufacturer
Model
Products for
EtherNet/IP
(100BASE-TX/
10BASE-T)
Wire gauge and
number of pairs:
AWG22, 2-pair
cable
Cable Kuramo Electric Co. KETH-PSB-OMR *1
JMACS Japan Co., Ltd. PNET/B *1
RJ45 Assembly Connector
3962_lu_4_1
OMRON XS6G-T421-1 *1

*1. We recommend you to use the above Cable and RJ45 Assembly Connector together.