| Item | GD-ILM16C-MLP | GD-ILM16E-MLP | |
|---|---|---|---|
| Number of ports | 16 | ||
| Power supply voltage | 24 VDC ±15% (SELV and LIM power supplies, or UL 1310 Class 2 power supplies) | ||
| Current consumption (Only Master Unit) | 195 mA or less | ||
| Maximum current of the port | 0.2 A or less per 1 port, 2.5 A or less per 16 port | ||
| Insulation resistance | 20 MΩ or more (between external power supply and unit power supply at 500 VDC) | ||
| Connectors | Field network | 2×RJ45 Socket | |
| Power supply | Spring-clamp terminal block, 5-pole, 2-row | ||
| Input/output | 3×16-channel spring-clamp terminal blocks | 16×e-CON sockets, 4 poles | |
| Indicators | POWER LED (blue green), EVENT LED (yellow), ALARM LED (red), I/O LED (orange) | ||
| Display | OLED (Display language: English, Japanese, Simplified Chinese, Traditional
Chinese, Korean, French, Spanish, German, Portuguese, Italian) |
||
| Field network | • EtherNet/IP
• Ethernet & Modbus/TCP • CC-Link IE Field Basic (Switch in settings) |
||
| I/O assignment | Switchable in the following 6 modes by setting for each port:
• Unused (default) • IO-Link communication mode • SIO (PNP input) mode • SIO (NPN input) mode • SIO (PNP output) mode • SIO (NPN output) mode |
||
| IO-Link
Communication Specifications |
IO-Link revision | 1.1 | |
| Communication
speed |
COM1 (4,800 bps)/COM2 (38,400 bps)/COM3 (230.4 kbps) | ||
| Physical layer | IO-Link-compliant | ||
| Minimum cycle time | 0.3 ms | ||
| Data | Periodic: Process data, Status Aperiodic: Devices data, Event | ||
| Input
Specifications |
Rated input voltage | 24 VDC ±20% (SELV and LIM power supplies, or UL 1310 Class 2 power supplies) *1 | |
| Voltage and current
at ON |
PNP: 15 VDC or more, 5.5 mA or more | ||
| NPN: Power supply voltage -13 VDC or less, 3.0 mA or more | |||
| Voltage and current
at OFF |
PNP: 10 VDC or less, 2.0 mA or less | ||
| NPN: Power supply voltage -8 VDC or more, 2.0 mA or less | |||
| Input resistance | PNP: 5.5 mA rated current circuit load, NPN: 4.7 kΩ | ||
| Input filter time | 0 ms (default), 0.1 ms, 1 ms, 5 ms, 10 ms, 20 ms | ||
| Output
Specifications |
Rated load voltage | 10.8 to 26.4 VDC (SELV and LIM power supplies, or UL 1310 Class 2 power supplies) *1 | |
| Maximum output
load current |
0.2 A per 1 port, 2.5 A per 16 port | ||
| Overcurrent
protection current |
Current limiting (0.5 A) by Overcurrent protection function | ||
| OFF output leakage
current |
PNP: 0.1 mA or less NPN: 0.2 mA or less | ||
| Residual Voltage | PNP: 1.8 V or less, NPN: 1.6 V or less | ||
| Output response
time |
0.1 ms or less | ||
| Environmental
resistance |
Operating/
Storage temperature |
Operating: 0 to 55°C *2
Storage: -25 to +75°C (no freezing or condensation) |
|
| Operating/
Storage humidity |
Operating/Storage: 5 to 95% RH (no condensation) | ||
| Vibration resistance | IEC 61131-2 compliant
Vibration frequency: 5 to 8.4 Hz, single amplitude: 3.5 mm Vibration frequency: 8.4 to 150 Hz, acceleration: 10 m/s2 (1.0 G) Number of sweeps: 10 times each in 3 directions along X, Y, and Z axes |
||
| Shock resistance | IEC 61131-2 compliant
Peak acceleration: 150 m/s2 (15 G), 3 times each in 3 directions along X, Y, and Z axes (total of 18 times) |
||
| Operating
environment |
No corrosive gas | ||
| Operating altitude | 0 to 2,000 m | ||
| Installation location | In door use | ||
| Degree of
protection |
IP20 (Not UL Certified) | ||
| Overvoltage category | ǁ or less | ||
| Pollution degree | 2 or less | ||
| Equipment class | Class ǀ | ||
| Material | Case: PC, keys/DIN rail mounting hook: POM, terminal block: PA | ||
| Weight | Approx. 195 g (including terminal blocks, when not wired) | ||
| Included accessories | Instruction manual, compliance sheet, power terminal block, 2×RJ45 connector protective cap (attached to unit) | ||
| 3×device terminal block | --- | ||