| Sensing method | Through-beam | ||||||
|---|---|---|---|---|---|---|---|
| Model | E3C-S10 | E3C-S20W | E3C-S50 | E3C-S30T
E3C-S30W |
E3C-1 | E3C-2 | |
| Sensing distance | 100 mm | 200 mm | 500 mm | 300 mm | 1 m | 2 m | |
| Standard sensing
object |
Opaque, 2-mm dia. min. | Opaque, 3-
mm dia. min. |
Opaque, 1.5-
mm dia. min. |
Opaque,
4-mm dia. min. |
Opaque,
8-mm dia. min. |
||
| Directional angle | Emitter/Receiver:
10 to 60° each |
Emitter/Receiver:
10 to 40° each |
Emitter/
Receiver: 3 to 20° each |
Emitter/
Receiver: 3 to 15° each |
|||
| Light source
(wavelength) |
Infrared LED (950 nm) | Infrared LED
(940 nm) |
Infrared LED (950 nm) | ||||
| Ambient
illuminance (Receiver side) |
Incandescent lamp: 3,000 lx max., Sunlight 10,000 lx max. | ||||||
| Ambient
temperature range |
Operating/Storage: -25 to 70°C (with no icing or condensation) | ||||||
| Ambient humidity
range |
Operating/Storage: 35% to 85%RH (with no condensation) | ||||||
| Insulation
resistance |
20 MΩ min. at 500 VDC | ||||||
| Dielectric strength | 500 VAC at 50/60 Hz for 1 minute | ||||||
| Vibration
resistance |
Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | ||||||
| Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | ||||||
| Degree of
protection |
IEC 60529
IP64 Limited to indoor use |
IEC 60529
IP50 Limited to indoor use |
IEC 60529
IP64 Limited to indoor use |
IEC 60529
IP60 Limited to indoor use |
IEC 60529 IP66
Limited to indoor use |
||
| Connection method | Pre-wired models (standard length: 2 m) | ||||||
| Weight
(packed state) |
Approx. 50 g | Approx. 24 g | Approx. 60 g | Approx. 120 g | |||
| Material | Case | Polycarbonate | ABS | Polycarbonate | Zinc die-cast | ||
| Lens | Polycarbonate | Acrylics | Polycarbonate | ||||
| Mounting
Brackets |
--- | Steel | |||||
| Accessories | Instruction
manual |
Phillips screw
M2 × 8, spring washer, flat washer, nut M2, instruction manual |
Instruction
manual |
Phillips screw
M2 × 8, spring washer, flat washer, nut M2, instruction manual |
Mounting
Bracket (with screws), instruction manual |
Mounting Bracket
(with screws), instruction manual |
|