| Rated current | 1 A |
|---|---|
| Rated voltage | 125 VAC, 24 VDC |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 500 VAC for 1 min (leakage current: 1 mA max.) |
| Ambient operating temperature | 0 to 55°C |
Slim Connector-Terminal Block Conversion Units
last update: September 24, 2012
| Rated current | 1 A |
|---|---|
| Rated voltage | 125 VAC, 24 VDC |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 500 VAC for 1 min (leakage current: 1 mA max.) |
| Ambient operating temperature | 0 to 55°C |
last update: September 24, 2012