|
Rated voltage |
Operating voltage | Must operate level |
Must release voltage level |
Input impedance | Rated current | |||
|---|---|---|---|---|---|---|---|---|
|
G3S4-A, G3S4-A1 |
G3S4-D, G3S4-D1 |
G3S4-A, G3S4-A1 |
G3S4-D, G3S4-D1 |
|||||
| DC | 5 V | 4 to 6 VDC | 4 VDC max. | 1 VDC min. | 440 Ω ±20% | 550 Ω ±20% | 19.2 mA±20% | 15.8 mA±20% |
| 12 V | 9.6 to 14.4 VDC | 9.6 VDC max. | 1 kΩ ±20% | 1.2 kΩ ±20% | 15.8 mA±20% | 12.5 mA±20% | ||
| 24 V | 19.2 to 28.8 VDC | 19.2 VDC max. | 2.1 kΩ ±20% | 2.3 kΩ ±20% | 15.7 mA±20% | 13.2 mA±20% | ||