When your order, specify the rated voltage.
I/O Relay
last update: October 14, 2015
When your order, specify the rated voltage.
| Classification | Model | Rated voltage | |
|---|---|---|---|
| Input (bifurcated contact) | SPST-NO | G7T-1122S (see note 2) | 12 VDC |
| 24 VDC | |||
| 100/110 VAC | |||
| 200/220 VAC | |||
| Output (single contact) | SPST-NO | G7T-1112S (see note 2) | 12 VDC |
| 24 VDC | |||
| SPST-NC | G7T-1012S | 12 VDC | |
| 24 VDC | |||
| SPDT | G7T-112S | 12 VDC | |
| 24 VDC | |||
| Applicable Relay | Model |
|---|---|
| All G7T I/O Relay and the G3TA models. | P7TF-05 |
Remove the transparent style strip of the Socket and mount this module. It will function as an operation indicator with surge suppression.
| Model | Applicable Relay coil voltage | Remarks | |
|---|---|---|---|
| For AC Relay | P70A | 100/110 VAC | Surge suppressing system with varistor |
| 200/220 VAC | |||
| For DC Relay | P70D | 12/24 VDC | Surge suppressing system with diode |
last update: October 14, 2015