| Rated voltage |
Operating voltage | Voltage level | Input impedance | ||
|---|---|---|---|---|---|
| Must operate | Must release | With zero cross function |
Without zero cross function |
||
| 5 VDC | 4 to 6 VDC | 4 VDC max. | 1 VDC min. | 250 Ω±20% | 300 Ω±20% |
| 12 VDC | 9.6 to 14.4 VDC | 9.6 VDC max. | 600 Ω±20% | 800 Ω±20% | |
| 24 VDC | 19.2 to 28.8 VDC | 19.2 VDC max. | 1.6 kΩ±20% | ||