| Site Search | Product Search | IA Global Search |
Modular Temperature Controller, Voltage output (for driving SSR)/Transistor output, Control points: 2 points, Screwless clamp terminals, CT input 2 points, EV input 2 points
[Item]
Catalogue of EJ1
Modular Temperature Controller, Voltage output (for driving SSR)/Voltage output (for driving SSR), Control points: 4 points, Screw terminal (M3), CT input None, EV input None
[Item]
Catalogue of EJ1
Modular Temperature Controller, Voltage output (for driving SSR)/Voltage output (for driving SSR), Control points: 4 points, Screwless clamp terminals, CT input None, EV input None
[Item]
Catalogue of EJ1
Input: 5 to 24 VDC, Output: 100 to 240 VAC, Load current: 0.1 to 5 A, Zero cross function, Plug-in terminal, International standard certified
[Item]
Input: 5 to 24 VDC, Output: 5 to 110 VDC, Load current: 0.1 to 3 A, Plug-in terminal, International standard certified
[Item]
Solid State Relay, Photocoupler, Applied output load: 2 A at 100 to 240 VAC, Rated input voltage: 100/110 VAC, Zero cross function, with operating indicator
[Item]
Catalogue of G3F / G3FD
Solid State Relay, Photocoupler, Applied output load: 2 A at 100 to 240 VAC, Rated input voltage: 200/220 VAC, Zero cross function, with operating indicator
[Item]
Catalogue of G3F / G3FD
Solid State Relay, Photocoupler, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 4 to 24 VDC, Zero cross function
[Item]
Catalogue of G3F / G3FD
Solid State Relay, Phototriac coupler, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 12 VDC, with operating indicator
[Item]
Catalogue of G3F / G3FD
Solid State Relay, Phototriac coupler, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 24 VDC, with operating indicator
[Item]
Catalogue of G3F / G3FD