... 15 × 15 mm min. Differential distance 0.5 max. (with a sensing distance of 3 mm, horizontally) Light source GaAs infrared LED with a peak wavelength of 940 nm Indicator *1 Light ind...
...SPY30[]/40[] NPN/PNP Conversion Connector EE-2002 * * The EE-SX67[] and EESY67[] do not support Light-ON mode. Applicable Photomicrosensors: EE-SX67[]/[]A (Connector Models only), EE-SX47[], ...
...m, and then pull out the Connector. *2. EE-SX67[] and EE-SY67[] are the best used in the light-ON state. *3. The insertion/removal durability and lock strength apply only to the lock m...
...VAC Motor load (NO): 1.3 A at 125 VAC Inrush current NC: 20 A max. NO: 10 A max. Indicator LED, Light when not operating 125 VAC Leakage current: Approx. 1.7 mA Earth terminal With earth wire...
...A at 30 VDC Motor load: 1 A at 30 VDC Inrush current NC: 20 A max. NO: 10 A max. Indicator LED, Light when not operating 30 VDC Leakage current: Approx. 1.7 mA Earth terminal With earth wire ...
...method Retro-reflective with M.S.R. function Sensing distance When using the E39-R1: 0.1 to 1 m Light source Red LED (660 nm) Connection method Pre-wired models Item list of E3S-R Ratings/Per...
... Retro-reflective without M.S.R. function Sensing distance When using the E39-R1: 100 to 300 mm Light source Infrared LED (850 nm) Connection method Pre-wired models Item list of E3S-R Rating...
...method Retro-reflective with M.S.R. function Sensing distance When using the E39-R1: 0.1 to 1 m Light source Red LED (660 nm) Connection method Pre-wired models Item list of E3S-R Ratings/Per...