...crew Terminals MM2(X)B, MM3(X)B,MM4(X)B Note: Connect the common (C) of MM[]XB to positive (+). Mounting Holes (Bottom View) Mounting Bracket (S Bracket) R99-03 (S KANAGU) FOR MM[] C...
...Terminals MM2(X)KB, MM3(X)KB, MM4(X)KB Note: Connect the common (C) of MM[]XKB to positive (+). Mounting Holes (Direct Mounting) Note: The tolerance is ±0.2. Mounting Bracke...
... update: November 12, 2012 (Unit: mm) Open Model G4Q-211A Plug-in Terminal Model G4Q-212S Relay Mounting Height with Socket last update: November 12, 2012...
...75B-UTU-2, G3NA-290B-UTU-2, G3NA-490B-UTU-2 G3NA-D210B-UTU Options (Order Separately) One-touch Mounting Plate The One-touch Mounting Plate is used to mount the GN3A to a DIN Track. ...
...o Data Sheet.) Confirm operation with the actual load. Accessories (Order Separately) One-touch Mounting Plates Model R99-12 FOR G3NA Heat Sinks DIN-track Mounting Model Applicable S...
... (TÜV) certified model, add "-US" to the model number. Accessories (Order Separately) One-touch Mounting Plates Model Applicable SSR R99-12 FOR G3NA G3NE Heat Sinks The following heat sinks a...
...D-VD Accessories (Order Separately) Connection Socket Hold-down Clips Terminal Covers DIN Track Mounting Parts Refer to Products Related to Common Sockets and DIN Tracks for precautions on th...