E3C-LDA[]N Photoelectric Sensor with Separate Digi...- ...pe. Amplifier Units Connection method Appearance Inputs/outputs Model NPN output PNP output Pre-wired Amplifier Units 2 outputs + 1 input E3C-LDA21N 2M E3C-LDA51N 2M Amplifier Units with Wire...
https://www.ia.omron.com/products/family/3849/lineup.html
V460-H Industrial Handheld DPM Reader/Lineup | OMR...- ...1. Handheld DPM Reader Part Description Part Number V460-H Handheld DPM Reader, Black Grey, PoE Wired, with X-Mode V460-H0PX 2. Cables Appearance Type Length Part Number Ethernet Communicatio...
https://www.ia.omron.com/products/family/3913/lineup.html
E3AS-HF Series TOF Laser Sensor with Built-in Ampl...- ...atures Lineup Specifications Dimensions Catalog last update: May 7, 2026 (Unit: mm) Sensors Pre-wired Models/Pre-wired Connector Models E3AS-HF6000[] (-M1TJ) M12 Connector (horizonta...
https://www.ia.omron.com/products/family/3926/dimension.html
E3S-C Oil-resistive, Long-range Photoelectric Sens...- ...529: IP67 (in-house standards: oil-resistant), NEMA: 6P (indoors only) *2 Connection method Pre-wired (standard cable length: 2 m) or Pre-wired M12 Connector (standard cable length: ...
https://www.ia.omron.com/products/family/412/specification.html
F3W-D Picking Sensor/Lineup | OMRON Industrial Aut...- ...istance Beams Sensing width (mm) Output type External indicator Model Gap Qty Through- beam Pre-wired (5 m) 3 m (Infrared LED) 25 m 5 100 NPN open collector --- F3W-D052A *1 Possible F3W-D052...
https://www.ia.omron.com/products/family/424/lineup.html
F3W-D Picking Sensor/Specifications | OMRON Indust...- ...ons Degree of protection IEC60529: IP62 (with the operation cover closed) Connection method Pre-wired Standard cable length: 5 m *3 Pre-wired connector (M12 5-pin connector) Standard...
https://www.ia.omron.com/products/family/424/specification.html
EE-SPX-W Slot-type Photomicrosensor with Cable/Spe...- ... for 3 times each in X, Y, and Z directions Degree of protection IEC IP50 Connecting method Pre-wired (standard cable length: 1 m) Weight 18.5 g Material Case Polycarbonate Holder *1. The ind...
https://www.ia.omron.com/products/family/438/specification.html
E2EZ Chip-immune Inductive Proximity Sensor/Dimens...- ... E2EZ-X4D[]-N E2EZ-X8D[]-N E2EZ-X4C1 E2EZ-X4B1 E2EZ-X8C1 E2EZ-X8B1 Mounting Hole Dimensions Pre-wired Connector Models (-M1J/M1GJ) last update: August 1, 2019...
https://www.ia.omron.com/products/family/454/dimension.html
E2EZ Chip-immune Inductive Proximity Sensor/Specif...- ...ns Degree of protection IEC 60529 IP67, in-house standards: oil-resistant Connection method Pre-wired Models (Standard cable length: 2 m) and Pre-wired Connector Models Weight (packe...
https://www.ia.omron.com/products/family/454/specification.html
E2EY Aluminum-detecting Proximity Sensor/Specifica...- ...ns Degree of protection IEC 60529 IP67, in-house standards: oil-resistant Connection method Pre-wired Models (Standard cable length: 2 m) Weight (packed state) Approx. 140 g Approx. 190 g Mat...
https://www.ia.omron.com/products/family/457/specification.html