(Unit: mm)
TOF Laser Sensor with Built-in Amplifier
last update: May 7, 2026
(Unit: mm)
Material: Stainless steel (SUS304)
*1. Accessories
2-M3-L35 Cross Recessed Pan Head Screws (Attached to SW+JIS W)
Material: Stainless steel (SUSXM7)
Material: Stainless steel (SUS304)
*1. Accessories
2-M3-L35 Cross Recessed Pan Head Screws (Attached to SW+JIS W)
Material: Stainless steel (SUSXM7)
50 mm
E39-L262
Material: Stainless steel (SUS304)
100 mm
E39-L263
Material: Stainless steel (SUS304)
last update: May 7, 2026