...al Automation Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 Input terminals Isolation method Zero cross function Operation indicator Alarm output Applicabl...
...er (48 x 48 mm) E5CN-H A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function. Displaying individual reg...
... 96 mm) E5AN-H, E5EN-H A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function. Displaying individual reg...
...n Features Lineup Specifications Dimensions Catalog last update: October 11, 2012 S8AS Capacity Input voltage Output voltage Maximum cutoff output current (per branch) Total output current Nu...
...inal type only. *3. The terminal colors are green for the Unit right side (Standstill detection input) and black for the left side. Note: Above outline drawing is for -RC terminal type. last ...
...Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 Ratings Power input Model G9SX-SM032-[] Rated supply voltage 24 VDC Operating voltage range -15% to 10% of ra...
...twork Controller. * When using the NE0A-SCPU01 as a standalone Controller, one input each is required for the feedback input and manual restart. last update: May...
...standards. Isolated-type Units with Universal Inputs Unit classification: CJ1 Special I/O Units Input points: 4 inputs Signal range selection: Set separately for each input External ...
...og last update: September 24, 2012 Number of phases Insulation method Operation indicator Rated input voltage Zero cross function Applicable load * Model Single- phase Phototriac coupler Yes ...
...s Dimensions Catalog last update: September 24, 2012 H3DS-M/-S/-A Supply voltage Control output Input type Operating mode * Model Screw terminal type Screw-Less Clamp type 24 to 230 VAC (50/6...