...munications between the CP1H and a host computer. • Built-in Analog I/O. XA CPU Units provide 4 input words and 2 output words. • USB Peripheral Port. Another standard feature. • The structur...
...eup Specifications Dimensions Catalog last update: December 19, 2013 In addition to analog data input and output, Analog I/O Slave Units can use a variety of functions internally, such as sca...
...re visible from many angles. External I/O An I/O interface is built in. An AC adapter or 24-VDC input can be selected for the power supply. An alarm signal is output if the self-diagnosis fun...
...ed operations • External indicator outputs enable indicating the switching status of two safety input devices. • Auxiliary outputs enable monitoring of safety inputs, safety outputs, and erro...
...delay times; S-series: up to 12 seconds, M-series: up to 12 minutes. • Models with forced-reset input are available. • 11-pin and 8-pin models are available. last update: April 15, 2013...
...st update: January 16, 2017 • Mount either G7T I/O Relays or G3TA SSRs. • Compact size for both Input and Output I/O Terminal Sockets: 182 (102 for 8 I/O points) (W) × 85 (D) × 68 (H) mm. • S...
...level can be easily set with a switch. • Mounts to a DIN track or with screws. • Three types of input terminals available: M3 terminals, screwless clamp terminals (detachable), or compact slo...
... less when panel-mounted with a P3G-08 Socket (H3CR-A8E, 100 to 240 VAC, 100 to 125 VDC) • PNP input models available. • Standards: UL, CSA, NK, LR, CCC, EN 61812-1, and CE Marking. last up...
...work. • Industrial standard e-CON connectors require less wiring work. • Connector interface of input and output sections can downsize the unit. • Various data such as network status at start...
... of four inputs in one Unit: resistance thermometer, thermocouple, and DC current/voltage. (The input type is set separately for each input.) • Isolation between input chann...