...rogrammable terminal NB series Reconfigurable With the Omron Configuration Tool, all aspects of input and output to the unit can be defined, simulated, tested and validated with an easy-to-us...
...is provided for each connector. The I/O terminal and the sensors can be connected directly. • Input response time can be switched for high-speed processing. • Selectable node address settin...
...tomation Features Lineup Specifications Dimensions Catalog last update: December 20, 2012 • The input/output range can be easily changed by the setting with the switch. • Detachable screw ter...
...nce. • The expansion unit can be connected. (One expansion unit per one I/O terminal unit.) Input/output point can be flexibly increased depending on the system. • Input response...
...l Automation Features Lineup Specifications Dimensions Catalog last update: April 25, 2017 • AC input type (100 to 240 VAC)/DC input type (24 VDC) with 30 W output allows power suppl...
...rmed for the specified number of times for the same scene. 2 Retrying While External Trigger Is Input Reading is performed until successful, as long as an external level trigger is ...
...ave been joined by new models with ferrules to help reduce wiring work. • Ideal for the thermal input devices of Temperature Controllers. • Select from a wide variety of Temperature Sensors a...
...ave been joined by new models with ferrules to help reduce wiring work. • Ideal for the thermal input devices of Temperature Controllers. • Select from a wide variety of Temperature Sensors a...
...ave been joined by new models with ferrules to help reduce wiring work. • Ideal for the thermal input devices of Temperature Controllers. • Select from a wide variety of Temperature Sensors a...