...c current emissions (conforms to EN61000-3-2) • Conforms to EMI EN55011 Class B • Applicable to input free voltage: 100 to 240 VAC • Extended DC input voltage range: 80 to 370 VDC ...
..., and press the teaching button. Automatic Teaching (Remote) Send a pulse to the remote control input and have the mark pass by seven times for automatic teaching. (Note: There is no answer-b...
...eater CPU processing performance, Omron has also added new high-speed I/O units, such as analog input units with 20 μs conversion time, while new PLC instructions provide immediate access to ...
...d I/O, Analog I/O or Temperature Inputs by Connecting Expansion Units or Expansion I/O Units. • Input interrupts • Complete High-speed Counter Functionality. • Versatile pulse control for Tra...
...ter functions with alarm indicator. *2 • Bank function allows program switching by an external input. *3 • New 4-circuit output models with a compact, 72 × 72-mm DIN size added to the serie...
...VDC power supply.) • Black and light-gray cases now available. • PNP/NPN universal DC voltage input types now available. • Battery is replaceable for Totalizer reuse and conservation of th...
...ing the power consumption with the measured number of operations or operation time. Pulse Input Count Measurement Pulse Input ON Time Measurement Simple Temperature Measurement...
...). • These I/O solid state relays can be mounted in OMRON G70A I/O Terminals. • Lineup includes Input Modules for microloads and Output Modules for standard loads. • Certified by UL, CSA, and...
...t of 10 μA for OFF output. • Withstand voltage 2,500 VAC between inputs and outputs. • Built-in input resistance and overvoltage absorption circuit. • Capable of AC full-wave rectification an...