Page top

E3Z-[]-UL

Compact Photoelectric Sensor with Built-in Amplifier

E3Z-[]-UL

The lineup has been expanded to standard photoelectric sensor E3Z series with UL certified products

• Long sensing distance of 30 m for Through-beam Models, 4 m for Retro-reflective Models, and 1 m for Diffuse-reflective Models.

• Mechanical axis and optical axis offset of less than ±2.5° simplifies optical axis adjustment.

• High stability with unique algorithm that prevents interference of external light.

• Models are available with Laser type and IO-Link type.

• UL certification (UL60947-5-2) and CSA certification (CSA-C22.2 No.60947-5-2)