...ount of parts processed per robot. • Fully customizable for any line configuration and advanced load balancing. Note: When ACE PackManager is used to configure an application, robot cycle tim...
...Tool *1 - Easy-to-use setting functions of the communications and measurement conditions - Save/Load setting by CSV file *1. Supported Version of main unit: V2.0.0 or higher for all models. *...
...Push-In Plus technology are as easy as inserting to an earphone jack. They help reduce the work load and improve wiring quality. Our shared Value Design for Panel (herein after referred to as...
...Push-In Plus technology are as easy as inserting to an earphone jack. They help reduce the work load and improve wiring quality. Our shared Value Design for Panel (herein after referred to as...
...nvestigation in October, 2021. * Time for all PCB inspection of M size substrate. Excluding PCB load and unload time. It is the 3D inspection time both sides of board including 2 pieces BG...
...eak current (150% to the rated current) solves the issue of momentary surge of current to motor load. Motor-driven devices such as electric cylinders carry maximal instantaneous current when ...
...Push-In Plus technology are as easy as inserting to an earphone jack. They help reduce the work load and improve wiring quality. Held Firmly in Place Even though less insertion force is requi...
...vices Shortening Lead Time for Control Panel Building Easier setting and wiring reduce the work load of operators Sequential start-up of branch circuits can avoid the trouble of operation sta...
...iar IEC 61131-3 programming language or scripting (eV+). • Four-axis arm evenly distributes the load on the robot • Fast and high-precision conveyance and assembly • Designed with a high payl...
...cking application, without referring to manuals. [Capture, recognition] Model Registration Just load CAD data of a part to automatically generate a 3D search model. The CAD data of parts, gra...