...uction. Note: If the K2CM is used with an inverter, the operating conditions will depend on the load wiring length, inverter carrier frequency, basic frequency, and load con...
... models, and open models. • Mechanical life: 5,000,000 operations; electrical life (under rated load): 500,000 operations. • Models also available with built-in diodes and for use as auxiliar...
...omation Features Lineup Specifications Dimensions Catalog last update: December 19, 2013 • Wide load voltage range: 75 to 264 VAC. Both 100-V and 200-V loads can be handled with the same mode...
... current flows five times every second (because the control cycle is 0.2 s). With a transformer load, the following problems may occur due to the large inrush current (approximately 10 times ...
... figure. Top of page PCB Basic Switch Actuator Types and Selection Methods Top of page FAQs The load does not turn ON when the switch is pressed. What is causing this? The following causes ar...
...rately. The plunger must be installed according to the movement of the dog so that an incorrect load will not be imposed on the plunger. Roller plunger Small Medium Large ★★★ ★★★ The roller p...
...tor for OK/NG Judgements in Automated and Picking Machines, Measuring Factors such as Pressure, Load, Torque, and Weight Using Load Cell Signal Input. K3HB-H New High-speed, High-pre...
...ups of 1 to 3 units), 20 mA max. (at 4 or more units are connected) Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 100 mA) O...
...ax. Control output (Switching capacity) 5 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Operation mod...