...hase 3-wire or 3-phase 4-wire power supply. • Two SPDT output relays, 5 A at 250 VAC (resistive load). Output overvoltages and undervoltages using separate relays. • World-wide power specific...
...hase 3-wire or 3-phase 4-wire power supply. • Two SPDT output relays, 5 A at 250 VAC (resistive load). Separate outputs possible for overvoltages and undervoltages. • World-wide power specifi...
...omatically resetting supported by one Relay. • One SPDT output relay, 5 A at 250 VAC (resistive load). • Output relay can be switched between normally open and normally closed. • Process cont...
...ck and operating time can be set separately. • One SPDT output relay, 5 A at 250 VAC (resistive load). • Output relay can be switched between normally open and normally closed. • Output statu...
...ating time can be set separately. • Two sets of SPDT output contacts, 5 A at 250 VAC (resistive load). • Output status can be monitored using LED indicator. • Inputs are isolated from the pow...
...wer is turned ON. • Supports phase loss detection when the motor is operating. • 5 A (resistive load) at 250 VAC, DPDT x 1. • Output status can be monitored using LED indicator. • Ideal to pr...
... by one Relay. • Pre-alarm Monitoring Mode. • Two SPDT output relays, 5 A at 250 VAC (resistive load). • Process control signal (0 to 10 V) and current splitter input supported. • Output stat...
...ree-phase three-wire circuits with one unit. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one unit. (Set with a rotary switch.) • R...
...hreephase three-wire circuits with one unit. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one unit. (Set with a rotary switch.) • R...
...phase 3-wire or 3-phase 4-wire power supply. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one Unit (switchable). • Relay status can...