... • For transistor outputs, select from sinking outputs or sourcing outputs. • Output Units with load short-circuit protection are also available. *1 • Select the best interface for each appli...
...connectors and MIL connectors. • Select sinking outputs or sourcing outputs. The CJ1W-MD232 has load short-circuit protection. • The ON and OFF response times can be set to between 0 and 32 m...
...atalog last update: April 3, 2023 • A high switching capacity of 10 A at 250 VAC enables direct load switching. • A sensor is provided to enable immediate application. • Sockets with finger p...
...perating status with LED operation indicator. • Increased reliability of internal relay (micro load: 5 VDC, 1 mA) to enable PLC input. • Electrode terminals and other wiring terminals are s...
...ns Catalog last update: December 19, 2013 • Large switching capacity: 5 A at 220 VAC (resistive load). • Easy to handle with DIN rail mounting. • Replace for maintenance without rewiring the ...
... of malfunction. In comparison with the previous method (on the left in the following diagram), load capacity is increased and an exceptionally smooth sliding operation is achieved for long-t...
...ming 5 kHz response frequency max. Protection circuits prevent failures due to wiring mistakes. Load short-circuit protection and output reverse polarity protection circuits are incorporated....
...nd maintenance (models with standard, easy-to-use screw terminals are also available). • Minute load model with gold cladding is optimal for electronic control. • Molded terminal types as wel...
...ree-phase three-wire circuits with one unit. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one unit. (Set with a rotary switch.) • R...
...ree-phase three-wire circuits with one unit. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one unit. (Set with a rotary switch.) • R...