Page top


Motor Protective Relay


Solid-state Relay Enables Choice of Three Operating Functions (Overcurrent, Openphase,and Reverse-phase)

Protects 3-phase induction motors and their loads from damage.

Selection and combination of operating functions from overcurrent, open-phase, and reverse-phase.

Circuit and output relay operation can be checked by just operating the test button.

The set time value can be checked easily because operation time is indicated from the start of operation.

Space-saving, integrated construction.

Note: If the K2CM is used with an inverter, the operating conditions will depend on the load wiring length, inverter carrier
           frequency, basic frequency, and load conditions. Error will occur in the operating values of the overload elements. It
           is recommended to test operation before using the K2CM.