...tion 30 mA max. Control output NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...tion 30 mA max. Control output NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...r supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 50 mA load current: 0.7 V max. at 5 mA load current: 0.4 V max. Protection circuits Output short-cut protectio...
...e (p-p) 10 % max. Current consumption 35 mA External diagnosis input Emission OFF: Shorted to 0 V or 0.5 V max. (source current: 30 mA max.) Emission ON: Open (leakage current: 0.4 m...
...max. Current consumption 35 mA External diagnosis input Emission OFF: Shorted to +DC or +DC-0.5 V max. (sink current: 30 mA max.) Emission ON: Open (leakage current: 0.4 mA max.) Control outp...
...tion 30 mA max. Control output PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
... 2 A (resistive load), Electrical life: 100,000 operations, Minimum applicable load: 10 mA at 5 V (reference value) Setting method Digital setting using front panel keys (with protection func...
... 2 A (resistive load), Electrical life: 100,000 operations, Minimum applicable load: 10 mA at 5 V (reference value) Setting method Digital setting using front panel keys (with protection func...
...Relay output 1 point SPST-NO, 250 VAC, 3 A (resistive load) Minimum applicable load: 10 mA at 5 V (reference value) Setting method Digital setting using front panel keys (with protection func...
...Relay output 1 point SPST-NO, 250 VAC, 3 A (resistive load) Minimum applicable load: 10 mA at 5 V (reference value) Setting method Digital setting using front panel keys (with protection func...