...ethod that sends a command from the host to display data and when data is entered, notifies the input as a command to the host from the PT. NS Series NT Series Direct Access Method With the d...
...erminals, to general-purpose slaves for analog and digital I/O, and to Servo Drives and encoder input slaves. An EtherCAT network configuration enables precise sequence and motion control in ...
...ting of three SSRs to contribute to downsizing of control panels. Models available with push-in input terminals. Displaying individual registered product index. Select and click for details. ...
...Controller, Current output/Transistor output, Control points: 2 points, Screw terminal (M3), CT input None, EV input 2 points EJ1N-TC2A-QNHB Modular Temperature Controller, Voltage o...
...s an output. Top of page Safety Controller The Safety Controllers receive signals from a safety input device, control whether the machine should be started or not, and notify each device of t...
...tch Mode Power Supply (240/480/960-W Models) S8VK-WB Even more compact three-phase 380 to 480 V input power supplies. Reduces wiring work with the Push-In Plus terminals. With a line-up that ...
... load: 100 to 240 VAC 5 A, Without Zero cross function, With Indicator, UL/CSA certified, Rated input voltage: 12 VDC G9H-205S-US DC24 Hybrid Power Relay, Rated load: 100 to 240 VAC 5 A, With...
...0/2000-W Models) Switch Mode Power Supply (240/480/960/2000-W Models) S8VK-WA 200 V Three-phase Input Power Supplies A solution to three-phase balance problems Displaying individual registere...
...1.2 V max. PNP open-collector outputs, 30 VDC, 30 mA max. Residual voltage: 2 V max. Zero reset input, timing input, reset input, judgement output hold input ON: Sh...
...1.2 V max. PNP open-collector outputs, 30 VDC, 50 mA max. Residual voltage: 2 V max. Zero reset input, timing input, reset input, judgement output hold input ON: Sh...