...bars that can be read using the V520-R221 Bar Code Readers with a reading range of 27.5 to 52.5 mm? What is RFID system? Local Navigation Automation Systems FAQ Technical Guide Models with St...
...es, Indicators, Selector Switches, and more. These Pushbutton Switches mount in holes with a 16-mm diameter and are available with or without lights. They come with a short body of only 28.5 ...
...uperior spatter resistance. • Long Sensing-distance Models added for sensing distances up to 15 mm. • Pre-wired Smartclick Connector Models are also available. last update: April 21, 2017...
...tandardized in height.Reduces dead-space and reduces the size of control panel. *1. Height: 124 mm, but S8V-CP0824 excluded Contact mounting possible at an ambient temperature of 55°C *1 Clos...
...21, 2014 • Standard CCTV lens. • Lineup of 11 models with focal lengths ranging from 3.5 to 100 mm. • Lock screws for focus and iris. • More robust structure designed for machine vision. • Lo...
... even near Photoelectric Sensors with little influence from ambient light. Long Range Up to 270 mm The wide reading distance from 60 to 270 mm lets you handle variations in conveying...
...xel camera. • Lineup of 7 models for 2/3-inch cameras, with focal lengths ranging from 6 to 100 mm, and 9 models for 1-inch cameras. • Lock screws for focus and iris. • Short expose time with...
...January 14, 2014 Product lineup includes two types of small camera lenses, a pen type with a 12-mm diameter and a flat type with a 17-mm thickness. last update: January 14, 2014...
...apixel camera. Broad product selection. Available in two different working distances, 65 or 110 mm, to fit installation spaces. Comes in two shapes: straight and coaxial for coaxial lights. F...