...attering of relay contacts that occurs with ripples. • Easy wiring with ferrules. • Use 2 × 2.5 mm 2 solid wire or 2 × 1.5 mm 2 ferrules. • Applicable as a floatless switch. last upd...
...emperatures can be monitored. • Temperature monitoring in slim design with a width of just 22.5 mm. • Rotary switches simplifies temperature settings. • Universal-input support for thermocoup...
...pdate: April 1, 2014 • Temperature, phase sequence, and phase loss monitoring with the DIN 22.5-mm-sized K8AK-PT Relays. • Side-by-side mounting of K8AK-PT Relays. • Specially designed for in...
... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...
... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...
...ten Cycle Time for Transparent Bottle Detection This Is How Narrow beam diameter of minimum 2.5 mm The E3S-DB has a response time of 0.5 ms for a pitch of 5 mm, so detection is possi...
...and aluminum vapor deposition material measured at the distance with maximum incident level (13 mm); grayscale measured at the distance with minimum incident level (7 mm or 13 ...
... Dimensions Catalog last update: December 19, 2013 • Groove-type Sensor with groove width of 25 mm. • Models are available with one or two light axes. • Models are available with M8 pre-wired...
...f color or material. Black/white error of only 2% max. (E3S-CL1) • Long sensing distance of 500 mm (E3S-CL2). • Eliminates background influence. (Differential travel of only 2% max. with E3S-...