...tting supported by one Relay. • Pre-alarm Monitoring Mode. • Two SPDT output relays, 5 A at 250 VAC (resistive load). • Process control signal (0 to 10 V) and current splitter input supported...
...hase loss in three-phase three-wire circuits with one unit. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one unit. (Set with a rota...
...phase loss in threephase three-wire circuits with one unit. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one unit. (Set with a rota...
... setting for 3-phase 3-wire or 3-phase 4-wire power supply. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one Unit (switchable). • R...
...sions Catalog last update: April 15, 2013 • Wide power supply ranges of High Voltage 100 to 240 VAC/100 to 125 VDC and Low Voltage 24 to 48 VAC/12 to 48 VDC. • ON- and OFF-times can...
...value. • Length of 75 mm or less when panel-mounted with a P3G-08 Socket (H3CR-A8E, 100 to 240 VAC, 100 to 125 VDC) • PNP input models available. • Standards: UL, CSA, NK, LR, CCC, EN 6181...
... Dimensions Catalog last update: December 19, 2013 • A wide AC/DC power supply range (24 to 230 VAC/ 24 to 48 VDC) reduces the number of timer models kept in stock. (24 to 230 VAC/VD...
...ril 25, 2017 • Set two time ranges between 1 and 120 s with one Timer. • Models with 240 to 440-VAC power supply added to series. last update: April 25, 2017...
...gh resistance to external disturbances. Designed to Withstand Abnormal Input Voltages Up to 300 VAC*1 In locations where the supply of power is not stable, it is common for abnormal voltages ...
...ications Dimensions Catalog last update: December 19, 2013 • Wide load voltage range: 75 to 264 VAC. Both 100-V and 200-V loads can be handled with the same model. • Dedicated, compact alumin...