... Specifications Dimensions Catalog last update: May 8, 2017 • Built-in relays switch 2 A at 250 VAC or 30 VDC. • Initialization of stepping with reset input. • Uses memory that stores setting...
...1)What are Power Supplies' input voltage specifications? Example: When the input voltage is 100 VAC, select a model with a 100 to 240 VAC range or automatic selection of 100 or ...