...juster and operation selector) • Freely selectable power supply input (24 to 240 VDC, 24 to 240 VAC). (Additional types added to the DC type lineup.) • Models with infrared LEDs are also av...
...cifications Dimensions Catalog last update: June 6, 2013 • Capable of switching 1-A load at 240 VAC or 100 VDC. • Maximum leakage current of 10 μA for OFF output. • Withstand voltage 2,5...
...• Switch to both AC and DC with no polarity. • Switch for a wide range of voltages; 19.2 to 264 VAC, 19.2 to 125 VDC. • Switch full- and half-wave rectifier AC loads. • Same sizes and termina...
...ations Dimensions Catalog last update: December 19, 2013 • Large switching capacity: 5 A at 220 VAC (resistive load). • Easy to handle with DIN rail mounting. • Replace for maintenance withou...
...eting versatile applications. ON Response Time: 15μs, OFF Response Time: 90μs • Use 24-VDC, 100-VAC, and 200-VAC models to connect to devices with different types of outputs. • The 2...
... Input Axial Fan” refers to an axial fan which allows multiple input voltage ranging 100 to 240 VAC. Not affected by changes in voltage so no need to redesign for export Also, the service lif...
...ration is assured due to the unique ratchet mechanism. • Satisfies dielectric strength of 2,000 VAC. • Low power consumption. (AC: approx. 6.4 VA; DC: approx. 3.9 W) last update: December 19,...