...M2 AC100/(110) Power relay, Standard model, 2 poles, Open structure, Solder terminal, 100/(110) VAC MM2 AC12 Power relay, Standard model, 2 poles, Open structure, Solder terminal, 12 ...
...trollers will detect a power interruption when used with C200HW-PA204 Power Supply Units at 100 VAC? How do I use the calendar and time data with CS1 Programmable Controllers and C200HX/HG/HE...
...tails, refer to the following information. 2.The substitute product in column (1) is 100 to 240 VAC H7AN-2D Preset Counters. 3.The substitute product in column (2) is 100 to 240 VAC...
...ture Controller, 48 x 48 mm, Linear current output/Voltage output (for driving SSR), 100 to 240 VAC, Screw terminal blocks, Universal input E5CC-CQ0DSM-000 Digital Temperature Controller, 48 ...
...near current outpu/Linear current output, Auxiliary output: 2, Power supply voltage: 100 to 240 VAC, Universal inputs, No options, Screw terminal block model E5AC-CC2ASM-004 Digital Temperatu...
...ower supply voltage Operating current 4 to 10 A AC 8 to 20 A AC 16 to 40 A AC 32 to 80 A AC 100 VAC Voltage fluctuation correction provided K2CU-F10A-C K2CU-F20A-C K2CU-F40A-C K2CU-F80A-C 110...
...1-12EG Lighted Pushbutton Switch (Square), Standard load, Square, Single screen, Green, LED (12 VAC/VDC), Momentary, SPDT, Case color: Black A3PA-90A11-12EO Lighted Pushbutton Switch (Square)...
... time and the release time? Do you have any Relays that can be used with a 12-VDC input and 200-VAC load? What is the maximum distance for operating MY4 DC24V General-purpose Relays? Why do R...