...certification is required, use these CTs. Adapter Model Y92F-45 Note: Use this Adapter when the panel has already been prepared for an E5B[] Controller. Waterproof Cover Model Y92A-48N Mounti...
... protection when the Waterproof Packing is used is IP66. Also, keep the Port Cover on the front-panel Setup Tool port of the E5EC-T/E5AC-T securely closed. To maintain an IP66 degree of prote...
... this product together with the E58-CIFQ2. This Cable is used to connect to the front-panel Setup Tool port. Terminal Covers Model E53-COV24 (3pcs) Note: The Terminal Covers E53-COV...
...te: Omitted dimensions are the same as those of the plunger models.) Plunger SHL-D55 SHL-D55-01 Panel Mount Plunger SHL-Q55 SHL-Q55-01 Panel Mount Roller Plunger SHL-Q2255 SHL-Q2255-...
...neup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Plunger ZC-D55 Panel Mount Plunger ZC-Q55 Panel Mount Roller Plunger ZC-Q2255 Panel Mount Cr...
...ion Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Panel Mount Plunger D4MC-5000 *1. Stainless steel plunger *2. The length of the imperfect threa...
...ovember 13, 2023 Model Number Structure Model Number Legend Ordering Information Actuator Model Panel mount plunger D4MC-5000 Panel mount roller plunger D4MC-5020 Panel moun...
...this product together with the E58-CIFQ2. This Cable is used to connect to the bottom-panel Setup Tool port. Current Transformers (CTs) Hole diameter Model 5.8 mm E54-CT1 5.8 mm E54...
...0 mm x 330 mm Imaging device Source 110 kV closed tube 110 kV open tube Detector 5M pixels flat panel detector 4M pixels I.I. camera Tool specification Dimension 1,550(W) x 1,650(D) x 1,620(H...
...re of the manufacturing site. Integrating green perspectives into Value Design Value Design for Panel (Value Design) is the common concept shared across OMRON’s in-panel product spec...