| Item | Description | ||
|---|---|---|---|
| Model | VT-X700-M | VT-X900 | |
| Imaging method | Parallel CT, 3D slice imaging | ||
| Imaging resolution | 10, 15, 20, 25, 30 μm | 0.3, 0.5, 0.7, 1.0, 2.0, 3.0 μm | |
| Max. Inspection area | 330 mm x 255 mm | 330 mm x 330 mm | |
| Imaging
device |
Source | 110 kV closed tube | 110 kV open tube |
| Detector | 5M pixels flat panel detector | 4M pixels I.I. camera | |
| Tool
specification |
Dimension | 1,550(W) x 1,650(D) x 1,620(H) mm | 2,271(W) x 1,707(D) x 1,889(H) mm |
| Weight | Approx. 2,900 kg | Approx. 3,300 kg | |
| Rated voltage | Single phase 200/210/220/230/240 VAC (±10%) | Single phase 200/208/220/230/240 VAC (±10%) | |
| Rated power | 2.9 kVA | 6.0 kVA | |
| Oil free air | 0.4 to 0.6 MPa | 0.4 to 0.6 MPa | |
| X-Ray leakage | < 0.5 μSv/hr | < 0.5 μSv/hr | |
| Standard | CE, SEMI S2/S8, SECS/GEM, NFPA79, FDA | ||