...ith double-amplitude of 0.7 mm or 50 m/s 2 Shock resistance 150 m/s 2 Dielectric strength 1,000 VAC 50/60 Hz for 1 min Insulation resistance 30 MΩ min. Ambient operating temperature 00 to 50°...
...t (Heater Burnout Detection, SSR Short-circuit Failure Detection, Common) 2 to 25 A, 100 to 240 VAC G3PF-225B 2 to 35 A, 100 to 240 VAC G3PF-235B 2 to 25 A, 200 to 480 VAC G...
...s Supply voltage 0.05 s to 300 h models 11-pin models 8-pin models Flicker OFF start 100 to 240 VAC/ 100 to 125 VDC H3CR-F 100-240AC/100-125DC H3CR-F8 100-240AC/100-125DC 24 to 48 ...
... Number of output branches Commu- nications functions Parameter settings Model 240 W 100 to 240 VAC 24 V 3.8 A 10 A 6 branch outputs None Changeable S8AS-24006 None Not changeable S8AS-24006N...
...ange model (0.1 s to 10 min) Long-time range model (0.1 min to 10 h) 24, 100 to 120, 200 to 230 VAC; 12, 24, 48, 100 to 110, 125 VDC DPDT H3YN-2 H3YN-21 4PDT H3YN-4 *1 H3YN-41 *1 24 VDC 4PDT ...
...mit contact Short-time range model (0.1 s to 10 min) Long-time range model (0.1 min to 10 h) 24 VAC; 12, 24 VDC SPDT H3RN-1 H3RN-11 DPST-NO H3RN-2 H3RN-21 Accessories (Order Separately) Conne...