faq00514- ...nels 1 and 2. The resolution on the channel 1 Amplifier shows the resolution of only channel 1. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
https://www.ia.omron.com/support/faq/answer/56/faq00514/
faq00518- ...d when performing calculations for adjacent Sensors? Answer Up to 2 Sensors can be connected. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
https://www.ia.omron.com/support/faq/answer/56/faq00518/
faq01186- ...s it is for round bars. Averaging Small Irregularities on a Rough Surface: Easy Beam Alignment: E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
https://www.ia.omron.com/support/faq/answer/56/faq01186/
faq01204- ...ll the HIGH, PASS, and LOW judgment outputs? Answer No, it is valid only for the PASS output. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
https://www.ia.omron.com/support/faq/answer/56/faq01204/
faq01222- ... it has nothing to do with the previous data. The output response is slower for simple average. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
https://www.ia.omron.com/support/faq/answer/56/faq01222/
faq01227- ...ced. Only the Sensor of the Smart Sensor needs to be replaced. The Amplifier can still be used. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
https://www.ia.omron.com/support/faq/answer/56/faq01227/
faq01240- ...e Sensor. Place any object at least 375 mm away (1.5 times the minimum distance). E4PA-LS400-M1 E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
https://www.ia.omron.com/support/faq/answer/56/faq01240/
faq01253- .... For your information, the Smart Sensors has the function of laser life degradation detection. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
https://www.ia.omron.com/support/faq/answer/56/faq01253/
faq01260- ... Y E4PA-LS50-M1 2 m min. E4PA-LS200-M1 8 m min. E4PA-LS400-M1 16 m min. E4PA-LS600-M1 25 m min. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
https://www.ia.omron.com/support/faq/answer/56/faq01260/
faq01277- ...isplacement Sensors "Z4M-T30V/T30V2 Series" High-precision Laser Profiling System "Z300 Series" E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
https://www.ia.omron.com/support/faq/answer/56/faq01277/