...ow cost! Easy to Read with One of the Largest Character Displays Anywhere. E5CC, E5CC-U 48 x 48 mm. Large White PV Display That's Easier to Read. Easy to Use, from Model Selection to Setup an...
...cision machining Programmable Multi-Axis Controller CK3E A controller with a width of only 28.6 mm provides complete control Contact your OMRON representative for details....
...tly Connecting EtherNet/IP of the SYSMAC CS/CJ Series Safety Laser Scanner OS32C Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner...
...ntermeasures to save power. There are 1 products of Smart Power Monitor. Power Monitor KM-PM 38 mm-wide Ethernet Power Monitor for Global Control Panel Integration...
...oelectric Sensor With Built-in Amplifier, Diffuse-reflective, Horizontal, Sensing distance: 200 mm, NPN, Pre-wired model, 2 m E3S-AD11 5M Medium Photoelectric Sensor With Built-in Amplifier, ...
... Dielectric strength 1000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...
...Micro load Earth terminal With earth wire Cable specifications UL Style 2464, 1 m Diameter: 8.3 mm Location of lead output: Underside AWG22 Ambient temperature Operating: -30 to 70 ℃ (with no...
...Micro load Earth terminal With earth wire Cable specifications UL Style 2464, 1 m Diameter: 8.3 mm Location of lead output: Right-hand AWG22 Ambient temperature Operating: -30 to 70 ℃ (with n...