...tures Lineup Specifications Dimensions Catalog last update: November 6, 2012 • Four kinds of 45-mm wide Units are available: A 3-pole model, a 5-pole model, and models with 3 poles and 2 OFF-...
...lution lens for 1.1-inch cameras. • Lineup of 5 models with focal lengths ranging from 12 to 50 mm. • Low-distortion design to obtain images with high resolution to the edge. • Compact and ...
... Lineup Specifications Dimensions Catalog last update: December 19, 2013 • Models of width 17.5 mm available with 2 or 3 poles. Models of width 22.5 mm with 3 poles also available. •...
...operating ambient temperature of Servo Drive from 0 to 45°C when the distance is less than 10 mm. For servo drivers of 4 kW or more, the distance between servo drivers must be 40...
...or with Built-in Amplifier, For clear plastic bottles, Square type, Sensing distance: 80 to 500 mm (when using the E39-R1S), NPN open collector, Pre-wired model, 0.5 m E3Z-B61 2M Compact Phot...
...f color or material. Black/white error of only 2% max. (E3S-CL1) • Long sensing distance of 500 mm (E3S-CL2). • Eliminates background influence. (Differential travel of only 2% max. with E3S-...
...hiny background can be used as long as the distance between the sensor and the background is 20 mm or more. • Detects minute objects such as a 0.05-mm-dia. pure copper wire. • Small ...
...uperior spatter resistance. • Long Sensing-distance Models added for sensing distances up to 15 mm. • Pre-wired Smartclick Connector Models are also available. last update: April 21, 2017...
...tures Lineup Specifications Dimensions Catalog last update: September 16, 2015 • Only 5.5 × 5.5 mm with a built-in Amplifier. • Maximum sensing distance: 2.5 mm. Stable detection eve...