...o time, startup compensation time functions. • Easy confirmation of max/min display. • Short 80-mm depth (measured from edge of face plate). • Finger protective cover (standard equipment) gua...
...fications Dimensions Catalog last update: April 10, 2017 • Slim terminal block is just 135 × 40 mm (W × D). • Independent contacts and short bars allow easy common connections. • An Expansion...
...cations Dimensions Catalog last update: April 9, 2018 • Compact size: 182 (W) ✕ 85 (D) ✕ 68 (H) mm (8-point Output Block width is 102 mm). • Connects to the PLC through the connector...
...cifications Dimensions Catalog last update: April 1, 2019 • Relay terminal is just 68 × 80 × 44 mm (W × H × D, when mounted upright). • Independent contacts and short bar allow easy common co...
...le for output (SPST-NO only for input). • Ultra-slim housing measuring 29 (W) x 10 (D) x 32 (H) mm. • All Output Relays provide a long endurance (1,000,000 operations at 5 A), while all Input...
... Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials M for Relays is a product of less than 5. MK-S MM MMK MY MY-GS Top of Page General Purpose Relays Terminal Relays Solid-state Relays Power Con...
...nd then output a signal when the two values match. PDF Download(392KB) H7CX-A DIN 48 × 48 mm Multifunction Preset Counter with a Bright, Easy-to-view, Negative Transmissive LCD H7E[]-N ...
... service life depends solely on the ball bearings. PDF Download(124KB) H7CX-A DIN 48 × 48 mm Multifunction Preset Counter with a Bright, Easy-to-view, Negative Transmissive LCD H7E[]-N ...
...nisms PDF Download(129KB) H3CR-A Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer. H5CX DIN 48 × 48-mm Multifunction Digital Timer/2-stag...