... E2S-Q11 1M Compact Square Type Proximity Sensor, Sensing surface: Front, Sensing distance: 1.6 mm, DC 2-wire, NO, 1 m E2S-Q11-R 1M Compact Square Type Proximity Sensor, Sensing surface: Fron...
...tion Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 • Only 6 mm thick yet provides a sensing distance of 3 mm (TL-W3MC1). • Aluminum die-cast model...
...el Number Description TL-N10ME1 10M Rectangular Standard Proximity Sensor, Sensing distance: 10 mm, Unshielded, DC 3-wire, NPN, NO, Cable length 10 m TL-N10ME1 2M Rectangular Standard Proximi...
...up Specifications Dimensions Catalog last update: April 21, 2017 • Shielded Sensor Heads from 3-mm to M12 diameters that can be embedded in metal. • Robotics cables provided as a standard fea...
...es Lineup Specifications Dimensions Catalog last update: April 21, 2017 • Flat head is only 5.5-mm thick. • Robotics cable ensures improved flexibility. • Operation indicator on the Sensor. •...
...t update: April 21, 2017 • Mount to bypass pipes. • Fit a wide range of pipe diameters: 8 to 11 mm or 12 to 26 mm • Built-in Amplifiers to save space. last update: April 21, 2017...
...n with built-in amplifier allows easy mounting on small conveyor lines. • Detects as far as 500 mm away. • Equipped with stability indicator. last update: May 23, 2013...
...p display • Power source for the Sensor can be supplied up to 200 mA. • Ultra-slim body with 30-mm width. • Multi-function model equipped with timer functions also available. last update: Apr...
...ft and temperature unit selection functions. • Easy confirmation of max/min display. • Short 80-mm depth (measured from edge of face plate). • Finger protective cover (standard equipment) pro...