Primary Contents

Site Search Results

Site Search Product Search
Results 561 - 570 of 1600
VHV5-F Autofocus Multicode Reader and In-Line Veri...
...P69K Weight Main Body Only 372 g Packaged Weight 505 g Dimensions Main Body Dimensions 57.5 mm (W) × 50.5 mm (D) × 75 mm (H) (89 mm height with connectors) Packaging Dimensions 170 mm (...

https://www.ia.omron.com/products/family/3946/specification.html

DX1 Data Flow Controller/Specifications | OMRON In...
...r. Output voltage: 5 V, 0.5 A max. Transmission distance 3 m Dimensions [mm] 78.8 × 90 × 80 mm (W × H × D) Weight 250 g max. Built-in software • Data collection: SpeeDBee Synapse • Chart Disp...

https://www.ia.omron.com/products/family/3948/specification.html

FHV7-AI Series AI Detection Camera/Dimensions | OM...
...ensions Catalog last update: February 16, 2026 (Unit: mm) AI Detection Cameras FHV7X-C016-S[][]-W-01 Cables I/O cable (Bend resistant, straight) FHV-VDB2 []M I/O cable (Bend resistant, right ...

https://www.ia.omron.com/products/family/3949/dimension.html

XS5[]-T Round Water-resistant Connectors (M12 Smar...
...°C to avoid wire breakage when moving. Materials and Finish Connectors Type M12 RJ45 Model XS5H/W-T XS5P-T42[]-5 XS5P-T426-1 XS5W-T and XS6G Contact blocks PBT resin PA resin Contacts Copper ...

https://www.ia.omron.com/products/family/3966/specification.html

S8NR-S / S8R-BB Environment-resistant IP67 Power S...
...tions Dimensions Catalog S8NR-S S8R-BB last update: June 1, 2026 (Unit: mm) S8NR-S Main Unit 90 W S8NR-S09024-A1L0 360 W/600 W S8NR-S36024 S8NR-S60024 Mounting Brackets DIN ...

https://www.ia.omron.com/products/family/3968/dimension.html

E3JM Built-in Power Supply Photoelectric Sensor/Sp...
... 12 to 240 VDC±10%, ripple (p-p): 10% max. 24 to 240 VAC±10%, 50/60 Hz Power consump- tion DC 3 W max. (Emitter 1 W max. Receiver 2 W max.) 2 W max. AC 3 W...

https://www.ia.omron.com/products/family/421/specification.html

F3W-D Picking Sensor/Specifications | OMRON Indust...
...) Power supply voltage 12 to 24 VDC±10% (ripple (p-p): 10% max.) Power consumption Emitter: 0.6 W max., Receiver: 0.7 W max. Control output NPN open collector with 100 mA max. at 30 ...

https://www.ia.omron.com/products/family/424/specification.html

GLS Magnetic Proximity Sensor/Specifications | OMR...
...m operating voltage: 100 VDC Maximum operating current: 0.1 A DC Maximum switching capacity: 10 W (for both open and closed contacts) Contact dielectric strength 250 VDC for 1 min with a leak...

https://www.ia.omron.com/products/family/481/specification.html

E6B2-C Incremental 40-mm-dia. Rotary Encoder/Speci...
... 12 VDC +10%, ripple (p-p): 5% max. 5 VDC ±5%, ripple (p-p): 5% max. Current consumption *1 0.6 W max. (80 mA max.) 0.8 W max. (100 mA max.) 0.6 W max. (100 mA max.) 160 mA ...

https://www.ia.omron.com/products/family/487/specification.html

E6C2-C Slim Incremental 50-mm-dia. Rotary Encoder/...
... 12 VDC +10%, ripple (p-p): 5% max. 5 VDC ±5%, ripple (p-p): 5% max. Current consumption *1 0.6 W max. (80 mA max.) 0.8 W max. (100 mA max.) 0.6 W max. (100 mA max.) 160 mA ...

https://www.ia.omron.com/products/family/488/specification.html

Results 561 - 570 of 1600