Page top

XS5[]-T

Round Water-resistant Connectors (M12 Smartclick) For Communication

XS5[]-T

Supports industrial Ethernet, including EtherNet/IP(TM) and EtherCAT®

Ratings and Specifications

Type M12 connector cables RJ45
(including RJ45/M12
Connector cable type)
M12 Connectors
for Panel Mounting
Model XS5H-T42[]-[]M0-K
XS5W-T42[]-[]M1-[][]
XS5W-T42[]-[]M2-[][]
XS5W-T42[]-[]M3-[][]
XS5W-T42[]-[]MC-[][]
XS5W-T421-[]MC-SS
XS5W-T42[]-[]MD-[][]
XS5W-T42[]-[]ME-[][]
XS6G-T421-1
XS5P-T42[]-5
XS5P-T426-1
Rated current 3 A 2.5 A 4 A
Rated voltage *1 30 VDC 125 VDC
Contact resistance 40 mΩ max.
Insulation resistance 1,000 MΩ min. 500 MΩ min. 1,000 MΩ min.
Withstand voltage 1,000 VAC for 60 s (leakage current: 1 mA max.) 1,500 VAC for 60 s
(leakage current: 1 mA max.)
Ambient operating temperature -25 to 70°C *2
Ambient storage temperature -25 to 70°C
Protective structure M12: IP67, RJ45: IP20 (IEC 60529)

*1. Voltage varies by installation environment.
*2. Use robot cable within a temperature range of 0 to 70°C to avoid wire breakage when moving.

Materials and Finish

Connectors

Type M12 RJ45
Model XS5H/W-T XS5P-T42[]-5 XS5P-T426-1 XS5W-T and XS6G
Contact blocks PBT resin PA resin
Contacts Copper alloy/Gold plating
Anchors Zinc alloy/Nickel plating ---
Anchors (tabs) Stainless ---
Shield Stainless
Cover PBT resin ---
O-rings Rubber ---
Grounding fixture --- Copper alloy/Tin plating ---
Anchor cover --- Stainless ---
Nuts --- Copper alloy/Nickel plating ---

Cables

Model Standard Cable Robot Cable Shield Strengthening Model
Compliant standard UL CM
Category Cat5e
Core/color AWG22 (7/0.26):
Yellow · Orange · White · Blue
AWG22 (7/24/0.05):
Yellow · Orange · White · Blue
AWG22 (7/0.26):
Yellow · Orange · White · Blue
Outer diameter *1 6.5 dia.
Sheath color *2 Light blue, Yellow Black
Sheath material PVC
Shield structure Double shield

XS5[]-T Specifications 6

Pin Arrangement (Engaged Side)

No. of poles 4 poles
A-coding (DC type) Male (plug) contacts 3966_sp_5_1
Female (socket) contacts 3966_sp_5_2