Page top

S8NR-S / S8R-BB

Environment-resistant IP67 Power Supply / DC Blocking Box

S8NR-S / S8R-BB

IP67 compliance and integrated functionality simplify the construction of power and safety circuits outside of control panels

(Unit: mm)

S8NR-S

Main Unit

90 W
S8NR-S09024-A1L0

S8NR-S / S8R-BB Dimensions 2

360 W/600 W
S8NR-S36024
S8NR-S60024

S8NR-S / S8R-BB Dimensions 3

Mounting Brackets

DIN Rail mounting brackets

S82Y-NRS01DIN

S8NR-S / S8R-BB Dimensions 5

S82Y-NRS02DIN

S8NR-S / S8R-BB Dimensions 6

Rain Mounting (order separately)

Support rail (Material: Aluminum)

PFP-100N
PFP-50N

S8NR-S / S8R-BB Dimensions 8

Support rail (Material: Aluminum)

PFP-100N2

S8NR-S / S8R-BB Dimensions 9

End Plate

PFP-M

S8NR-S / S8R-BB Dimensions 10

S8R-BB

Main Unit

S8R-BB06A[]

S8NR-S / S8R-BB Dimensions 12

S8R-BB10A[]

S8NR-S / S8R-BB Dimensions 13

Mounting Brackets

DIN-Rail Mounting Brackets for S8R-BB06

S82Y-RBB01DIN

S8NR-S / S8R-BB Dimensions 15

DIN-Rail Mounting Brackets for S8R-BB10

S82Y-RBB02DIN

S8NR-S / S8R-BB Dimensions 16