...unter H7CX*5, H7CZ*4, H8PS, H7BX, H8BM, H7AN*5, H7CN*4 Digital Panel Meter K3HB-X, K3HB-S, K3HB-V, K3HB-H, K3HB-R, K3HB-P, K3HB-C *1. E5[]N were discontinued at the end of March, 2017. *2. E5...
... times can be set to between 0 and 32 ms in the Setup in the CPU Unit. • Mixed I/O Units with 5-V TTL inputs are also available. * • A wide variety of Connector-Terminal Block Conversion Unit...
...voltage and power factor, so the accuracy specifications do not apply. * Set the voltage to 100 V when performing simple measurements on a single-phase, three-wire power supply. Incorrect Wir...
...ghting without any programming on a PLC. [ Control Output ] • PNP/NPN models • Power source: 24 V [ Lighting Emission Controls ] • Lighting triggers can be used individually for each channel....
...l Automation Features Lineup Specifications Dimensions Catalog last update: November 19, 2014 • V-series Switches were placed in diecast cases to provide superior dust resistance and mechanic...
...ay can be switched between normally open and normally closed. • Process control signal (0 to 10 V) and current splitter input supported. • Output status can be monitored using LED indicator. ...
...e. • Two SPDT output relays, 5 A at 250 VAC (resistive load). • Process control signal (0 to 10 V) and current splitter input supported. • Output status can be monitored using LED indicator. ...
...can also insert solid wires or stranded wires. Application Examples: Motor Protection K8DT-A[]/-V[]/-P[] [Application] Ideal for monitoring for error trends in motors and other equipment ...