...12 Sensors Appearance Sensing distance Output configuration Operation mode Model Shielded M12 2 mm DC 2-wire NO E2FQ-X2D1 2M DC 3-wire, NPN E2FQ-X2E1 2M M18 5 mm DC 2-wire E2FQ-X5D1 ...
...Automation Features Lineup Specifications Dimensions Catalog last update: April 19, 2017 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. D...
... Sensors Model Sensing distance Output configuration Model Operation mode NO NC Shielded M8 1.5 mm DC 3-wire, NPN E2F-X1R5E1 2M E2F-X1R5E2 2M DC 3-wire, PNP E2F-X1R5F1 2M E2F-X1R5F2 2M AC 2-w...
...] E2F-X2Y[] E2F-X5E[] E2F-X5F[] E2F-X5Y[] E2F-X10E[] E2F-X10F[] E2F-X10Y[] Sensing distance 1.5 mm ±10% 2 mm ±10% 5 mm ±10% 10 mm ±10% Set distance 0 to 1.2 ...
...l Automation Features Lineup Specifications Dimensions Catalog last update: July 1, 2024 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. S...
...odels Appearance Sensing surface Sensing distance Model Operation mode NO NC Unshielded Top 1.6 mm E2S-W11 1M *1, 3, 4 E2S-W12 1M *4 Front E2S-Q11 1M *1, 3 E2S-Q12 1M Top 2.5 mm E2S-...
...2S-Q12 E2S-W21 E2S-W22 E2S-Q21 E2S-Q22 Sensing surface Top Front Top Front Sensing distance 1.6 mm ±15% 2.5 mm ±15% Set distance 0 to 1.2 mm 0 to 1.9 mm Differentia...
...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. M...
...dels E2EC-CR8D[] E2EC-C1R5D[] E2EC-C3D[] E2EC-X4D[] E2EC-CR5C1 E2EC-C2R5C1 Sensing distance 0.8 mm ±15% 1.5 mm ±10% 3 mm ±10% 4 mm ±10% 0.5 mm ±15% 2....