E6C3-C Rugged Incremental 50-mm-dia. Rotary Encode...- ...lution (pulses/rotation) Connection method Model 12 to 24 VDC Complementary output 100, 200 Pre-wired (1 m) * E6C3-CWZ5GH (resolution) 1M Example: E6C3-CWZ5GH 100P/R 1M 300, 360, 500 600, 720...
https://www.ia.omron.com/products/family/1335/lineup.html
E6C3-C Rugged Incremental 50-mm-dia. Rotary Encode...- ...ections Degree of protection IEC 60529 IP65, in-house standards: oilproof Connection method Pre-wired Models (Standard cable length: 1 m) Material Case: Aluminum, Main unit: Aluminum, Shaft: ...
https://www.ia.omron.com/products/family/1335/specification.html
EE-SA701 / 801 Pushbutton-type Photomicrosensor/Sp...- ... for 3 times each in X, Y, and Z directions Degree of protection IEC IP40 Connecting method Pre-wired (standard cable length: 1 m) Pre-wired (robot cable length: 1 m) Weight Approx. ...
https://www.ia.omron.com/products/family/1629/specification.html
ZJ-SD Smart Electrostatic Sensor/Specifications | ...- ...5 Hz for 2 h each in the X, Y, and Z directions Degree of protection IP20 Connecting method Pre-wired Connector (standard length: 2 m) Weight (packed state) Approx. 150 g Materials Sensor Hea...
https://www.ia.omron.com/products/family/1736/specification.html
E3Z-LT / LR / LL Compact Laser Photoelectric Senso...- ... applies to dimensions in this datasheet unless otherwise specified. Sensors Through-beam * Pre-wired Models E3Z-LT61, E3Z-LT81 Through-beam * Standard Connector Models E3Z-LT66, E3Z-LT86 * M...
https://www.ia.omron.com/products/family/1747/dimension.html
E2EH Proximity Sensor Ideal for High Temperatures ...- ...) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. Pre-wired Models (Shielded) Connector Models (Shielded) E2EH-X3[][] E2EH-X3[][]-M1[] E2EH-X7[][]...
https://www.ia.omron.com/products/family/1866/dimension.html
E3ZM-B Transparent Object (PET Bottle) Detection C...- ...to dimensions in this datasheet unless otherwise specified. Sensors Retro-reflective Models Pre-wired Models E3ZM-B61 E3ZM-B81 Retro-reflective Models M8 Connector E3ZM-B66 E3ZM-B86 Retro-ref...
https://www.ia.omron.com/products/family/1897/dimension.html
E32-L11FP / L1[]FS, E3X-DA[][]TG-S Wet Process Sen...- ...cutting. Amplifier Units Appearance Connection method Functions Model NPN output PNP output Pre-wired model (2 m) Tough Mode Super Tough Mode ON-delay and OFF-delay timer E3X-DA11TG-S 2M * E3...
https://www.ia.omron.com/products/family/1985/lineup.html
EE-SPX613 Pipe-mounting Liquid Level Photomicrosen...- ... times each in X, Y, and Z directions Degree of protection IEC 60529 IP50 Connecting method Pre-wired (Standard length: 1 m) Weight (packed state) Approx. 55 g Material Case Polycarbonate Cov...
https://www.ia.omron.com/products/family/287/specification.html
E3Z Compact Photoelectric Sensor with Built-in Amp...- ... applies to dimensions in this data sheet unless otherwise specified. Sensors Through-beam* Pre-wired Models E3Z-T61(K), E3Z-T81(K) E3Z-T61A, E3Z-T81A E3Z-T62, E3Z-T82 Connector Models E3Z-T6...
https://www.ia.omron.com/products/family/407/dimension.html